How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | U: | 1.5 in |
| J: | 12.75 in | T: | 2.438 |
| D: | 6.5 | FA: | 11.13 in |
| AE2: | 0.52 | AG: | 11.5 |
| L: | 11.78 in | B: | 14.5 |
| FZ: | 0.33 in | M: | 3.41 |
| C: | 16.5 in | G: | 3.19 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| V: | 4.18 in | AD: | 10.52 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.438 in | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Model Code: | H2600 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 5.181 |
| Ratio Range: | 60:1 | Center Distance (in): | 6 |
| Input Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/8 X 3.00 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Assembly: | H-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

