How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | U: | 1.5 in |
| T: | 2.5 | C: | 16.5 in |
| AE1: | 0.52 | B: | 14.5 |
| L: | 11.78 in | FZ: | 0.33 in |
| F: | 6.38 | D: | 6.5 |
| AD: | 10.52 | FA: | 11.13 in |
| V: | 4.18 in | G: | 3.19 |
| Center Distance (in): | 6 in | J: | 12.75 in |
| AG: | 11.5 | M: | 3.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | H2600 | Output Shaft Direction: | 2 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.5 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | H-2 | Input HP @ 1750 RPM: | 5.181 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Bore Code: | 40 | Output RPM: | 29.2 |
| Input Keyway: | 3/8 X 3.00 in | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

