How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 11.78 in | T: | 2.688 |
| M: | 3.41 | AG: | 11.5 |
| FZ: | 0.33 in | AE2: | 0.52 |
| U: | 1.5 in | G: | 3.19 |
| AD: | 10.52 | B: | 14.5 |
| AE1: | 0.52 | FA: | 11.13 in |
| J: | 12.75 in | C: | 16.5 in |
| Center Distance (in): | 6 in | V: | 4.18 in |
| D: | 6.5 | F: | 6.38 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Model Code: | H2600 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 43 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input Keyway: | 3/8 X 3.00 in | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | H-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.181 |
| Input Diameter (in): | 1.5 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

