How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | J: | 12.75 in |
| Center Distance (in): | 6 in | F: | 6.38 |
| T: | 2.938 | AD: | 10.52 |
| AE2: | 0.52 | C: | 16.5 in |
| U: | 1.5 in | AE1: | 0.52 |
| G: | 3.19 | B: | 14.5 |
| L: | 11.78 in | M: | 3.41 |
| D: | 6.5 | FZ: | 0.33 in |
| AG: | 11.5 | FA: | 11.13 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Assembly: | H-2 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | H2600 |
| Input Keyway: | 3/8 X 3.00 in | Ratio Range: | 60:1 |
| Input Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 5.181 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

