How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | F: | 6.38 |
| T: | 2.938 | B: | 14.5 |
| AE1: | 0.52 | U: | 1.5 in |
| G: | 3.19 | FA: | 11.13 in |
| L: | 11.78 in | FZ: | 0.33 in |
| AD: | 10.52 | J: | 12.75 in |
| V: | 4.18 in | AE2: | 0.52 |
| AG: | 11.5 | D: | 6.5 |
| Center Distance (in): | 6 in | C: | 16.5 in |
Technical Specifications
| Input Diameter (in): | 1.5 in | Assembly: | H-2 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Output Key: | 3/4 X 4.00 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Input Keyway: | 3/8 X 3.00 in | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.181 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Output RPM: | 29.2 | Center Distance (in): | 6 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | H2600 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

