How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | G: | 3.19 |
| L: | 11.78 in | V: | 4.18 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| B: | 14.5 | C: | 16.5 in |
| F: | 6.38 | AD: | 10.52 |
| FZ: | 0.33 in | AE2: | 0.52 |
| J: | 12.75 in | AG: | 11.5 |
| U: | 1.5 in | M: | 3.41 |
| T: | 3 | FA: | 11.13 in |
Technical Specifications
| Input Style: | Solid Shaft | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.181 |
| Assembly: | H-2 | Bore Code: | 48 |
| Input Diameter (in): | 1.5 in | Input Keyway: | 3/8 X 3.00 in |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | H2600 | Ratio: | 60:1 |
| Output Key: | 3/4 X 4.00 | Mounting Style: | Shaft Mount |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

