How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AE2: | 0.52 |
| L: | 11.78 in | AE1: | 0.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| FA: | 11.13 in | C: | 16.5 in |
| U: | 1.5 in | B: | 14.5 |
| V: | 4.18 in | F: | 6.38 |
| FZ: | 0.33 in | M: | 3.41 |
| AG: | 11.5 | J: | 12.75 in |
| AD: | 10.52 | T: | 3.188 |
Technical Specifications
| Input Keyway: | 3/8 X 3.00 in | Bore Code: | 51 |
| Output RPM: | 29.2 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Assembly: | H-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 60:1 |
| Model Code: | H2600 | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 5.181 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

