How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AE1: | 0.52 |
| FZ: | 0.33 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | D: | 6.5 |
| J: | 12.75 in | FA: | 11.13 in |
| G: | 3.19 | U: | 1.5 in |
| V: | 4.18 in | M: | 3.41 |
| AD: | 10.52 | AG: | 11.5 |
| C: | 16.5 in | B: | 14.5 |
| L: | 11.78 in | F: | 6.38 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Model Code: | H2600 | Assembly: | H-2 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/8 X 3.00 in | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.181 |
| Mounting Style: | Shaft Mount | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Input Diameter (in): | 1.5 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

