How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | U: | 1.5 in |
| J: | 12.75 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AD: | 10.52 | D: | 6.5 |
| F: | 6.38 | L: | 11.78 in |
| FA: | 11.13 in | B: | 14.5 |
| FZ: | 0.33 in | V: | 4.18 in |
| AG: | 11.5 | M: | 3.41 |
| C: | 16.5 in | T: | 3.438 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Output RPM: | 29.2 |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 6 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/8 X 3.00 in |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Assembly: | H-2 | Input HP @ 1750 RPM: | 5.181 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | H2600 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

