How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AG: | 11.5 |
| F: | 6.38 | D: | 6.5 |
| U: | 1.5 in | AE2: | 0.52 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| FA: | 11.13 in | M: | 3.41 |
| B: | 14.5 | FZ: | 0.33 in |
| AE1: | 0.52 | C: | 16.5 in |
| J: | 12.75 in | L: | 11.78 in |
| T: | 2 | G: | 3.19 |
Technical Specifications
| Bore Code: | 32 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 3990 | Input Keyway: | 3/8 X 3.00 in |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Model Code: | H2600 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 29.39 | Input Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Ratio: | 7.5:1 |
| Assembly: | H-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

