How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AE1: | 0.52 |
| J: | 12.75 in | M: | 3.41 |
| C: | 16.5 in | F: | 6.38 |
| AG: | 11.5 | L: | 11.78 in |
| AD: | 10.52 | U: | 1.5 in |
| V: | 4.18 in | FA: | 11.13 in |
| D: | 6.5 | T: | 2.25 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AE2: | 0.52 | G: | 3.19 |
Technical Specifications
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Model Code: | H2600 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 29.39 | Input Keyway: | 3/8 X 3.00 in |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.5 in |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Assembly: | H-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

