How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | G: | 3.19 |
| AE1: | 0.52 | D: | 6.5 |
| F: | 6.38 | C: | 16.5 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| B: | 14.5 | U: | 1.5 in |
| L: | 11.78 in | AG: | 11.5 |
| J: | 12.75 in | AD: | 10.52 |
| AE2: | 0.52 | M: | 3.41 |
| T: | 2.25 | Center Distance (in): | 6 in |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | H2600 | Input Diameter (in): | 1.5 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 29.39 |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | H-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Keyway: | 3/8 X 3.00 in | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

