How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AE2: | 0.52 |
| L: | 11.78 in | U: | 1.5 in |
| AD: | 10.52 | B: | 14.5 |
| FA: | 11.13 in | AG: | 11.5 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| FZ: | 0.33 in | C: | 16.5 in |
| T: | 2.25 | M: | 3.41 |
| AE1: | 0.52 | F: | 6.38 |
| J: | 12.75 in | D: | 6.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 29.39 | Input Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Assembly: | H-1 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233.3 |
| Service Factor: | 1 | Model Code: | H2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

