How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AG: | 11.5 |
| AE1: | 0.52 | T: | 2.438 |
| V: | 4.18 in | J: | 12.75 in |
| B: | 14.5 | M: | 3.41 |
| D: | 6.5 | Center Distance (in): | 6 in |
| F: | 6.38 | C: | 16.5 in |
| AE2: | 0.52 | FA: | 11.13 in |
| G: | 3.19 | AD: | 10.52 |
| U: | 1.5 in | L: | 11.78 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 29.39 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Center Distance (in): | 6 | Bore Code: | 39 |
| Input Diameter (in): | 1.5 in | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Model Code: | H2600 |
| Input Keyway: | 3/8 X 3.00 in | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Assembly: | H-1 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

