How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.5 in | M: | 3.41 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| L: | 11.78 in | T: | 2.688 |
| B: | 14.5 | AD: | 10.52 |
| G: | 3.19 | AE1: | 0.52 |
| C: | 16.5 in | J: | 12.75 in |
| FZ: | 0.33 in | V: | 4.18 in |
| FA: | 11.13 in | AG: | 11.5 |
| D: | 6.5 | F: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Assembly: | H-1 | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Model Code: | H2600 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 43 |
| Input Diameter (in): | 1.5 in | Mounting Style: | Shaft Mount |
| Center Distance (in): | 6 | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 29.39 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

