How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | G: | 3.19 |
| F: | 6.38 | J: | 12.75 in |
| U: | 1.5 in | AG: | 11.5 |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | L: | 11.78 in |
| V: | 4.18 in | T: | 2.938 |
| AE1: | 0.52 | AD: | 10.52 |
| M: | 3.41 | FZ: | 0.33 in |
| C: | 16.5 in | FA: | 11.13 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 29.39 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 7.5:1 |
| Assembly: | H-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/8 X 3.00 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | H2600 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

