How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | C: | 16.5 in |
| U: | 1.5 in | J: | 12.75 in |
| AE2: | 0.52 | T: | 3 |
| AG: | 11.5 | L: | 11.78 in |
| V: | 4.18 in | B: | 14.5 |
| M: | 3.41 | FZ: | 0.33 in |
| D: | 6.5 | FA: | 11.13 in |
| F: | 6.38 | AE1: | 0.52 |
| Center Distance (in): | 6 in | G: | 3.19 |
Technical Specifications
| Model Code: | H2600 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 29.39 | Output Shaft: | Hollow Bore |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/8 X 3.00 in |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | H-1 |
| Input Diameter (in): | 1.5 in | Ratio Range: | 7.5:1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

