How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | M: | 3.41 |
| B: | 14.5 | FZ: | 0.33 in |
| AG: | 11.5 | AD: | 10.52 |
| AE2: | 0.52 | AE1: | 0.52 |
| D: | 6.5 | G: | 3.19 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| T: | 3.188 | L: | 11.78 in |
| C: | 16.5 in | FA: | 11.13 in |
| F: | 6.38 | U: | 1.5 in |
Technical Specifications
| Input Style: | Solid Shaft | Bore Code: | 51 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 29.39 | Mounting Style: | Shaft Mount |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Assembly: | H-1 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/8 X 3.00 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Model Code: | H2600 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

