How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AE2: | 0.52 |
| FZ: | 0.33 in | J: | 12.75 in |
| AE1: | 0.52 | AG: | 11.5 |
| L: | 11.78 in | U: | 1.5 in |
| T: | 2.25 | D: | 6.5 |
| M: | 3.41 | V: | 4.18 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| B: | 14.5 | AD: | 10.52 |
| C: | 16.5 in | FA: | 11.13 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Input Keyway: | 3/8 X 3.00 in | Center Distance (in): | 6 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 29.39 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.5 in |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Bore Code: | 36 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | H2600 | Thrust Rating - output shaft: | 3990 |
| Assembly: | H-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

