How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | AE2: | 0.52 |
| AE1: | 0.52 | AG: | 11.5 |
| AD: | 10.52 | FA: | 11.13 in |
| T: | 2.438 | J: | 12.75 in |
| D: | 6.5 | G: | 3.19 |
| V: | 4.18 in | B: | 14.5 |
| F: | 6.38 | U: | 1.5 in |
| FZ: | 0.33 in | C: | 16.5 in |
| L: | 11.78 in | Center Distance (in): | 6 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Output RPM: | 233.3 |
| Assembly: | H-2 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 1.5 in |
| Ratio Range: | 7.5:1 | Model Code: | H2600 |
| Input Keyway: | 3/8 X 3.00 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Ratio: | 7.5:1 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 29.39 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

