How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FA: | 11.13 in |
| AD: | 10.52 | AE2: | 0.52 |
| C: | 16.5 in | G: | 3.19 |
| AE1: | 0.52 | J: | 12.75 in |
| F: | 6.38 | FZ: | 0.33 in |
| AG: | 11.5 | B: | 14.5 |
| T: | 2.5 | L: | 11.78 in |
| Center Distance (in): | 6 in | U: | 1.5 in |
| M: | 3.41 | D: | 6.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Input Keyway: | 3/8 X 3.00 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | H-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Key: | 5/8 X 4.00 | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.5 in |
| Ratio Range: | 7.5:1 | Center Distance (in): | 6 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 29.39 |
| Model Code: | H2600 | No. of Gear Reductions: | Single |
| Bore Code: | 40 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

