How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | G: | 3.19 |
| AE1: | 0.52 | AD: | 10.52 |
| Center Distance (in): | 6 in | U: | 1.5 in |
| FZ: | 0.33 in | L: | 11.78 in |
| T: | 2.938 | V: | 4.18 in |
| AG: | 11.5 | AE2: | 0.52 |
| FA: | 11.13 in | J: | 12.75 in |
| C: | 16.5 in | D: | 6.5 |
| M: | 3.41 | B: | 14.5 |
Technical Specifications
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Assembly: | H-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/8 X 3.00 in | Input HP @ 1750 RPM: | 29.39 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | H2600 | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 7.5:1 |
| Center Distance (in): | 6 | Bore Code: | 47 |
| Gear Type: | Worm | Input Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

