How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | Center Distance (in): | 6 in |
| B: | 14.5 | V: | 4.18 in |
| FA: | 11.13 in | G: | 3.19 |
| L: | 11.78 in | AG: | 11.5 |
| M: | 3.41 | D: | 6.5 |
| AE1: | 0.52 | AD: | 10.52 |
| C: | 16.5 in | U: | 1.5 in |
| T: | 3 | F: | 6.38 |
| FZ: | 0.33 in | J: | 12.75 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Ratio Range: | 7.5:1 | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/8 X 3.00 in | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 29.39 | Center Distance (in): | 6 |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Assembly: | H-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Model Code: | H2600 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

