How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | FA: | 11.13 in |
| V: | 4.18 in | AE2: | 0.52 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AE1: | 0.52 | M: | 3.41 |
| AG: | 11.5 | C: | 16.5 in |
| AD: | 10.52 | G: | 3.19 |
| L: | 11.78 in | J: | 12.75 in |
| F: | 6.38 | FZ: | 0.33 in |
| U: | 1.5 in | T: | 3.188 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Input Keyway: | 3/8 X 3.00 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 29.39 |
| Mounting Style: | Shaft Mount | Model Code: | H2600 |
| Assembly: | H-2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Diameter (in): | 3.188 in | Input Diameter (in): | 1.5 in |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

