How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | B: | 14.5 |
| U: | 1.5 in | L: | 11.78 in |
| J: | 12.75 in | G: | 3.19 |
| D: | 6.5 | AD: | 10.52 |
| M: | 3.41 | T: | 3.438 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| V: | 4.18 in | AG: | 11.5 |
| C: | 16.5 in | F: | 6.38 |
| AE1: | 0.52 | FZ: | 0.33 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | H2600 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Ratio: | 7.5:1 | Input Diameter (in): | 1.5 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 29.39 |
| Mounting Style: | Shaft Mount | Assembly: | H-2 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

