How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 11.78 in | G: | 3.19 |
| M: | 3.41 | V: | 4.18 in |
| FA: | 11.13 in | AE1: | 0.52 |
| FZ: | 0.33 in | F: | 6.38 |
| AE2: | 0.52 | T: | 2 |
| U: | 1.5 in | AD: | 10.52 |
| J: | 12.75 in | C: | 16.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| B: | 14.5 | AG: | 11.5 |
Technical Specifications
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Model Code: | H2600 |
| Input Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 3.702 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/8 X 3.00 in |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Assembly: | H-1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

