How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AD: | 10.52 |
| V: | 4.18 in | L: | 11.78 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| D: | 6.5 | G: | 3.19 |
| U: | 1.5 in | B: | 14.5 |
| T: | 2.188 | AG: | 11.5 |
| AE1: | 0.52 | J: | 12.75 in |
| F: | 6.38 | M: | 3.41 |
| FA: | 11.13 in | C: | 16.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 3.702 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Model Code: | H2600 |
| Assembly: | H-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.38 | Ratio: | 80:1 |
| Input Keyway: | 3/8 X 3.00 in | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

