How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | FZ: | 0.33 in |
| F: | 6.38 | AG: | 11.5 |
| C: | 16.5 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| M: | 3.41 | V: | 4.18 in |
| G: | 3.19 | J: | 12.75 in |
| AD: | 10.52 | U: | 1.5 in |
| AE2: | 0.52 | D: | 6.5 |
| B: | 14.5 | L: | 11.78 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | H-1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 3.702 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Keyway: | 3/8 X 3.00 in |
| Input Diameter (in): | 1.5 in | Model Code: | H2600 |
| Mounting Style: | Shaft Mount | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 36 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

