How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AG: | 11.5 |
| D: | 6.5 | B: | 14.5 |
| L: | 11.78 in | AE1: | 0.52 |
| C: | 16.5 in | M: | 3.41 |
| T: | 2.25 | Center Distance (in): | 6 in |
| G: | 3.19 | AE2: | 0.52 |
| FA: | 11.13 in | U: | 1.5 in |
| J: | 12.75 in | V: | 4.18 in |
| F: | 6.38 | FZ: | 0.33 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | H-1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Model Code: | H2600 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Mounting Style: | Shaft Mount | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input Diameter (in): | 1.5 in |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Input Style: | Solid Shaft | Input Keyway: | 3/8 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

