How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | V: | 4.18 in |
| M: | 3.41 | D: | 6.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| F: | 6.38 | B: | 14.5 |
| C: | 16.5 in | J: | 12.75 in |
| U: | 1.5 in | FZ: | 0.33 in |
| L: | 11.78 in | AE2: | 0.52 |
| AD: | 10.52 | G: | 3.19 |
| AG: | 11.5 | Center Distance (in): | 6 in |
Technical Specifications
| Model Code: | H2600 | Bore Code: | 36 |
| Assembly: | H-1 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 6 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Output RPM: | 21.9 | Input Keyway: | 3/8 X 3.00 in |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

