How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AG: | 11.5 |
| L: | 11.78 in | G: | 3.19 |
| U: | 1.5 in | C: | 16.5 in |
| FZ: | 0.33 in | B: | 14.5 |
| T: | 2.438 | J: | 12.75 in |
| AE1: | 0.52 | AD: | 10.52 |
| D: | 6.5 | M: | 3.41 |
| V: | 4.18 in | FA: | 11.13 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
Technical Specifications
| Input Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| Mounting Style: | Shaft Mount | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.702 | Assembly: | H-1 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Model Code: | H2600 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 39 | Ratio: | 80:1 |
| Input Keyway: | 3/8 X 3.00 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

