How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AE2: | 0.52 |
| J: | 12.75 in | Center Distance (in): | 6 in |
| C: | 16.5 in | F: | 6.38 |
| AE1: | 0.52 | FZ: | 0.33 in |
| V: | 4.18 in | B: | 14.5 |
| M: | 3.41 | AD: | 10.52 |
| L: | 11.78 in | D: | 6.5 |
| FA: | 11.13 in | G: | 3.19 |
| U: | 1.5 in | T: | 2.688 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Ratio: | 80:1 | Input Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.702 | Mounting Style: | Shaft Mount |
| Input Keyway: | 3/8 X 3.00 in | Model Code: | H2600 |
| Ratio Range: | 80:1 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | H-1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

