How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | J: | 12.75 in |
| FA: | 11.13 in | V: | 4.18 in |
| AD: | 10.52 | G: | 3.19 |
| C: | 16.5 in | F: | 6.38 |
| AE1: | 0.52 | U: | 1.5 in |
| D: | 6.5 | T: | 2.688 |
| L: | 11.78 in | M: | 3.41 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AG: | 11.5 | AE2: | 0.52 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/8 X 3.00 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Bore Code: | 43 | Output RPM: | 21.9 |
| Assembly: | H-1 | Mounting Style: | Shaft Mount |
| Model Code: | H2600 | Ratio: | 80:1 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.702 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 80:1 | Output Key: | 5/8 X 4.00 |
| Input Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

