How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 11.78 in | G: | 3.19 |
| F: | 6.38 | AE1: | 0.52 |
| FA: | 11.13 in | V: | 4.18 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| J: | 12.75 in | AD: | 10.52 |
| C: | 16.5 in | T: | 3.188 |
| D: | 6.5 | U: | 1.5 in |
| AE2: | 0.52 | M: | 3.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 3.702 |
| Model Code: | H2600 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Assembly: | H-1 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.5 in |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

