How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.5 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| G: | 3.19 | AE2: | 0.52 |
| M: | 3.41 | FZ: | 0.33 in |
| V: | 4.18 in | D: | 6.5 |
| T: | 3.188 | B: | 14.5 |
| AG: | 11.5 | AD: | 10.52 |
| J: | 12.75 in | L: | 11.78 in |
| C: | 16.5 in | F: | 6.38 |
Technical Specifications
| Bore Code: | 51 | Mounting Style: | Shaft Mount |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.702 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/8 X 3.00 in |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Model Code: | H2600 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Assembly: | H-1 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Ratio: | 80:1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.5 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

