How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AD: | 10.52 |
| AE2: | 0.52 | J: | 12.75 in |
| AG: | 11.5 | G: | 3.19 |
| D: | 6.5 | M: | 3.41 |
| U: | 1.5 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| L: | 11.78 in | C: | 16.5 in |
| FZ: | 0.33 in | B: | 14.5 |
| T: | 3.438 | V: | 4.18 in |
Technical Specifications
| Ratio: | 80:1 | Assembly: | H-1 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Model Code: | H2600 |
| Bore Code: | 55 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 3990 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/8 X 3.00 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Input Diameter (in): | 1.5 in |
| Input Style: | Solid Shaft | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

