How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AD: | 10.52 |
| T: | 3.438 | D: | 6.5 |
| M: | 3.41 | AE1: | 0.52 |
| C: | 16.5 in | FZ: | 0.33 in |
| V: | 4.18 in | G: | 3.19 |
| J: | 12.75 in | FA: | 11.13 in |
| U: | 1.5 in | AE2: | 0.52 |
| L: | 11.78 in | Center Distance (in): | 6 in |
| AG: | 11.5 | B: | 14.5 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.702 | Model Code: | H2600 |
| Gear Type: | Worm | Input Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Keyway: | 3/8 X 3.00 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 6 | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Assembly: | H-1 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

