How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | G: | 3.19 |
| AG: | 11.5 | C: | 16.5 in |
| AD: | 10.52 | M: | 3.41 |
| FZ: | 0.33 in | B: | 14.5 |
| AE1: | 0.52 | D: | 6.5 |
| FA: | 11.13 in | V: | 4.18 in |
| F: | 6.38 | J: | 12.75 in |
| Center Distance (in): | 6 in | L: | 11.78 in |
| T: | 2 | U: | 1.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | H2600 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 3.702 |
| Input Keyway: | 3/8 X 3.00 in | Output RPM: | 21.9 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Assembly: | H-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

