How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | T: | 2.188 |
| AE2: | 0.52 | V: | 4.18 in |
| L: | 11.78 in | D: | 6.5 |
| FZ: | 0.33 in | AD: | 10.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| F: | 6.38 | M: | 3.41 |
| U: | 1.5 in | J: | 12.75 in |
| AE1: | 0.52 | FA: | 11.13 in |
| C: | 16.5 in | AG: | 11.5 |
Technical Specifications
| Input Diameter (in): | 1.5 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Assembly: | H-2 |
| Input Keyway: | 3/8 X 3.00 in | Model Code: | H2600 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 3.702 |
| Thrust Rating - output shaft: | 3990 | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

