How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | Center Distance (in): | 6 in |
| U: | 1.5 in | AE1: | 0.52 |
| B: | 14.5 | J: | 12.75 in |
| G: | 3.19 | FZ: | 0.33 in |
| F: | 6.38 | M: | 3.41 |
| L: | 11.78 in | AD: | 10.52 |
| FA: | 11.13 in | V: | 4.18 in |
| D: | 6.5 | C: | 16.5 in |
| AE2: | 0.52 | T: | 2.688 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Assembly: | H-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Input Keyway: | 3/8 X 3.00 in | Model Code: | H2600 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

