How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | V: | 4.18 in |
| L: | 11.78 in | AE2: | 0.52 |
| T: | 2.688 | B: | 14.5 |
| FA: | 11.13 in | AG: | 11.5 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| AE1: | 0.52 | J: | 12.75 in |
| D: | 6.5 | G: | 3.19 |
| U: | 1.5 in | F: | 6.38 |
| FZ: | 0.33 in | M: | 3.41 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Keyway: | 3/8 X 3.00 in | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 3.702 | Bore Code: | 43 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.688 in | Input Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Assembly: | H-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Mounting Style: | Shaft Mount | Model Code: | H2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

