How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | F: | 6.38 |
| D: | 6.5 | T: | 2.938 |
| AG: | 11.5 | AD: | 10.52 |
| L: | 11.78 in | FZ: | 0.33 in |
| C: | 16.5 in | Center Distance (in): | 6 in |
| J: | 12.75 in | U: | 1.5 in |
| V: | 4.18 in | AE2: | 0.52 |
| G: | 3.19 | M: | 3.41 |
| FA: | 11.13 in | AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 80:1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 3.702 | Ratio: | 80:1 |
| Assembly: | H-2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Keyway: | 3/8 X 3.00 in |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Model Code: | H2600 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

