How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AE2: | 0.52 |
| D: | 6.5 | U: | 1.5 in |
| L: | 11.78 in | G: | 3.19 |
| M: | 3.41 | AE1: | 0.52 |
| AD: | 10.52 | FA: | 11.13 in |
| Center Distance (in): | 6 in | T: | 3 |
| J: | 12.75 in | B: | 14.5 |
| V: | 4.18 in | AG: | 11.5 |
| C: | 16.5 in | F: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.702 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input Diameter (in): | 1.5 in | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Assembly: | H-2 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Bore Code: | 48 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Ratio: | 80:1 | Model Code: | H2600 |
| Input Keyway: | 3/8 X 3.00 in | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

