How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | B: | 14.5 |
| V: | 4.18 in | F: | 6.38 |
| D: | 6.5 | T: | 3 |
| AE2: | 0.52 | AD: | 10.52 |
| L: | 11.78 in | J: | 12.75 in |
| AG: | 11.5 | U: | 1.5 in |
| M: | 3.41 | AE1: | 0.52 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| FA: | 11.13 in | C: | 16.5 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Assembly: | H-2 |
| Input Keyway: | 3/8 X 3.00 in | Ratio: | 80:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 6 |
| Output RPM: | 21.9 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Ratio Range: | 80:1 |
| Model Code: | H2600 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.702 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

