How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | L: | 11.78 in |
| G: | 3.19 | U: | 1.5 in |
| D: | 6.5 | J: | 12.75 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| F: | 6.38 | AE2: | 0.52 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AE1: | 0.52 | M: | 3.41 |
| B: | 14.5 | V: | 4.18 in |
| C: | 16.5 in | T: | 3.188 |
Technical Specifications
| Model Code: | H2600 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | H-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/8 X 3.00 in |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Input Style: | Solid Shaft | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 3.702 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

