How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AE1: | 0.52 |
| U: | 1.5 in | V: | 4.18 in |
| AD: | 10.52 | L: | 11.78 in |
| B: | 14.5 | J: | 12.75 in |
| G: | 3.19 | F: | 6.38 |
| FZ: | 0.33 in | C: | 16.5 in |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AG: | 11.5 | AE2: | 0.52 |
| M: | 3.41 | T: | 3.188 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.702 | Center Distance (in): | 6 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Input Keyway: | 3/8 X 3.00 in | Bore Code: | 51 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Model Code: | H2600 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | H-2 | Input Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

