How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | Center Distance (in): | 6 in |
| B: | 14.5 | D: | 6.5 |
| AE2: | 0.52 | U: | 1.5 in |
| M: | 3.41 | AD: | 10.52 |
| F: | 6.38 | FA: | 11.13 in |
| L: | 11.78 in | J: | 12.75 in |
| V: | 4.18 in | AG: | 11.5 |
| T: | 3.438 | C: | 16.5 in |
| AE1: | 0.52 | FZ: | 0.33 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 6 |
| Model Code: | H2600 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Input Keyway: | 3/8 X 3.00 in |
| Ratio: | 80:1 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Assembly: | H-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.702 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Input Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

