How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AE2: | 0.52 |
| AE1: | 0.52 | U: | 1.5 in |
| Center Distance (in): | 6 in | M: | 3.41 |
| B: | 14.5 | J: | 12.75 in |
| FZ: | 0.33 in | V: | 4.18 in |
| AD: | 10.52 | F: | 6.38 |
| FA: | 11.13 in | G: | 3.19 |
| L: | 11.78 in | D: | 6.5 |
| C: | 16.5 in | AG: | 11.5 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Model Code: | H2600 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.702 | Input Diameter (in): | 1.5 in |
| Output RPM: | 21.9 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Assembly: | H-2 |
| Ratio Range: | 80:1 | Input Keyway: | 3/8 X 3.00 in |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

