How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | L: | 11.78 in |
| U: | 1.5 in | G: | 3.19 |
| F: | 6.38 | V: | 4.18 in |
| M: | 3.41 | AE2: | 0.52 |
| C: | 16.5 in | D: | 6.5 |
| AG: | 11.5 | T: | 3.438 |
| AD: | 10.52 | J: | 12.75 in |
| B: | 14.5 | FZ: | 0.33 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.5 in | Gear Type: | Worm |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 3.702 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input Keyway: | 3/8 X 3.00 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Mounting Style: | Shaft Mount |
| Model Code: | H2600 | Output RPM: | 21.9 |
| Assembly: | H-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

