How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | B: | 3.8 |
| BF: | 0.28 | V: | 1 in |
| AE2: | 0.32 | D: | 1.72 |
| G: | 1 | L: | 3.82 in |
| AK: | 3 | U: | 0.5 in |
| F: | 2 | BE: | 0.38 in |
| C: | 4.66 in | AG: | 4.75 |
| T: | 0.625 | AE1: | 0.53 |
| I: | 2.61 in | AD: | 3.9 |
| BD: | 3.88 | LM: | 5.63 |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.733 | Output Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Model Code: | HM213 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1070 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.333 |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Input Keyway: | 1/8 X 1.44 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.5 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

